IESNA:LM-63-2002
[TEST]P940320
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3B-830-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15356
TILT=NONE
78 -1 1 37 11 1 1 1 1 0
1 1 109.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1400.8 1392 1373.6 1357.7 1353.7 1355.3 1360.1 1368.8 1376.8 1379.2
1380 1392 1416.7 1457.4 1525.3 1621.1 1737.6 1878.1 2057.7 2271.6
2514.2 2811.1 3171.1 3580.6 4021.1 4494.5 4948.6 5160.1 4850.4 3748.2
2039.3 575.5 176.4 104.6 59.9 24.7 0
1400.8 1396 1376.8 1360.9 1356.9 1357.7 1362.5 1371.2 1378.4 1380.8
1382.4 1395.2 1419.1 1462.2 1528.5 1625.1 1743.2 1884.5 2068.8 2282.7
2533.4 2839.1 3213.4 3614.1 4062.7 4547.9 4992.5 5184.1 4801.7 3664.4
1944.3 539.6 170.8 95.8 55.9 22.3 0
1400.8 1394.4 1376 1359.3 1352.1 1352.9 1355.3 1360.1 1363.3 1366.5
1371.2 1384.8 1410.4 1451.1 1518.1 1606.7 1720 1854.1 2027.3 2238.8
2503 2833.5 3221.4 3652.4 4099.4 4573.5 5021.2 5254.3 4971 3958.1
2349.8 866.8 231.5 114.9 67.8 26.3 0
1400.8 1391.2 1373.6 1355.3 1345.7 1343.3 1344.9 1345.7 1345.7 1351.3
1359.3 1374.4 1400 1439.9 1497.4 1582 1694.5 1831.8 2005 2215.7
2501.4 2843.1 3278.9 3769.7 4272.6 4765.8 5226.4 5486.6 5342.9 4594.2
3154.3 1526.1 459.7 167.6 81.4 25.5 0
1400.8 1391.2 1374.4 1355.3 1343.3 1340.9 1342.5 1342.5 1342.5 1348.9
1363.3 1376.8 1398.4 1432.7 1484.6 1562.8 1676.1 1817.4 1991.4 2213.3
2506.2 2896.5 3400.2 3996.4 4609.4 5158.5 5601.5 5882.5 5916 5532.9
4412.2 2653.9 1127 287.3 96.6 22.3 0
1400.8 1388.8 1372 1352.9 1340.1 1337.7 1340.1 1343.3 1343.3 1349.7
1364.9 1376 1392.8 1429.5 1484.6 1562.8 1673 1817.4 1994.6 2228.5
2534.2 2954 3517.5 4204.7 4902.3 5508.1 5951.9 6282.3 6485.1 6355.8
5508.9 3867.9 1852.5 581.9 123.7 28.7 0
1400.8 1391.2 1373.6 1353.7 1340.9 1337.7 1339.3 1342.5 1342.5 1348.9
1363.3 1378.4 1400 1435.1 1489.4 1569.2 1680.9 1821.4 1997 2218.9
2511.8 2902.9 3409 3996.4 4603 5164.1 5627.1 5949.5 5992.6 5571.2
4513.6 2756.1 1083.1 279.4 80.6 21.6 0
1400.8 1392.8 1376 1356.1 1343.3 1340.1 1342.5 1344.9 1347.3 1353.7
1364.1 1380.8 1408 1448.7 1506.9 1587.5 1701.7 1840.6 2013.8 2230.9
2518.2 2880.6 3318.8 3796.9 4286.1 4780.2 5248.7 5511.3 5331.7 4630.1
3244.5 1559.6 465.3 174.8 83 25.5 0
1400.8 1395.2 1377.6 1358.5 1348.1 1346.5 1349.7 1356.1 1361.7 1367.3
1374.4 1388.8 1416.7 1460.6 1526.1 1616.3 1728.8 1865.3 2036.1 2242.8
2504.6 2829.5 3210.2 3626.1 4060.3 4529.6 4990.9 5223.2 4978.9 4140.9
2616.4 1028 294.5 140.5 75 30.3 0
1400.8 1396.8 1378.4 1359.3 1350.5 1349.7 1355.3 1366.5 1376 1381.6
1387.2 1401.6 1427.9 1472.6 1541.3 1637.8 1756 1898.8 2074.4 2286.7
2532.6 2838.3 3190.3 3585.3 4005.2 4470.5 4913.5 5087.5 4758.6 3693.9
2024.1 609.8 186 94.2 50.3 20 0
1400.8 1396 1378.4 1359.3 1350.5 1350.5 1356.1 1366.5 1376.8 1381.6
1386.4 1398.4 1425.5 1467.8 1535.7 1629.8 1747.2 1896.4 2072.8 2274
2515.8 2808.7 3159.1 3556.6 3957.3 4422.6 4875.2 5089.1 4811.3 3804.8
2155.8 677.6 196.3 102.2 52.7 18.4 0
